Designator Footprint               Mid X         Mid Y         Ref X         Ref Y         Pad X         Pad Y TB      Rotation Comment        

           ON__(6mm)             -52.2mm       -54.3mm       79.25mm       20.25mm       -52.2mm       -54.3mm  B        180.00 Comment        
C1         CM7X20                   27mm       32.25mm          27mm       32.25mm        34.5mm       32.25mm  T        180.00 XC/0.33uF/275V 
D6         DO-214AC             35.535mm          22mm        37.5mm          22mm        37.5mm          22mm  B        180.00 D/S1M          
D7         DO-214AC             35.535mm          18mm        37.5mm          18mm        37.5mm          18mm  B        180.00 D/S1M          
JP4        R0805W                 58.5mm          35mm        58.5mm          35mm        58.5mm       36.27mm  B        180.00 R/0R/0805      
C12        C1206                    97mm         8.5mm          97mm         8.5mm     98.3335mm         8.5mm  B        270.00 C/1nF/100V/1206
C10        C1206                 82.75mm       38.25mm       82.75mm       38.25mm     81.4165mm       38.25mm  B         90.00 R/2.2nF/50V/1206
C3         C0805                 60.75mm        35.5mm       60.75mm        35.5mm       60.75mm      34.611mm  B        180.00 C/1nF/50V/0805 
R8         R1206                 44.25mm        20.5mm       44.25mm        20.5mm       44.25mm     19.1665mm  B        180.00 R/NC           
R7         R1206                  41.5mm       23.25mm        41.5mm       23.25mm        41.5mm     24.5835mm  B        360.00 R/NC           
R10        R1206                 44.25mm       14.25mm       44.25mm       14.25mm       44.25mm     15.5835mm  B        360.00 R/NC           
R9         R1206                 42.75mm       10.75mm       42.75mm       10.75mm     44.0835mm       10.75mm  B        270.00 R/NC           
R4         R1206                  66.5mm        7.25mm        66.5mm        7.25mm        66.5mm      8.5835mm  B        360.00 R/20R/1206     
R6A        R1206                 51.75mm       20.75mm       51.75mm       20.75mm     50.4165mm       20.75mm  B         90.00 R/1.2R/1206    
R6B        R1206                 51.75mm        18.5mm       51.75mm        18.5mm     50.4165mm        18.5mm  B         90.00 R/1.2R/1206    
R6C        R1206                 51.75mm       16.25mm       51.75mm       16.25mm     50.4165mm       16.25mm  B         90.00 R/0.5R/1206    
R6D        R1206                 51.75mm          14mm       51.75mm          14mm     50.4165mm          14mm  B         90.00 R/0.5R/1206    
R18        R1206                 89.75mm        15.5mm       89.75mm        15.5mm       89.75mm     16.8335mm  B        360.00 R/NC           
R11        R1206                 59.25mm       26.25mm       59.25mm       26.25mm     57.9165mm       26.25mm  B         90.00 R/0R/1206      
R16        R1206                 98.25mm        3.25mm       98.25mm        3.25mm       98.25mm      1.9165mm  B        180.00 R/47R/1206     
R15        R0805                 79.25mm        37.5mm       79.25mm        37.5mm       79.25mm      36.611mm  B        180.00 R/4.7K/0805    
R13        R0805W                96.25mm          30mm       96.25mm          30mm       96.25mm       31.27mm  B        180.00 R/200K/0805    
R14        R0805                  85.5mm       35.25mm        85.5mm       35.25mm        85.5mm      34.361mm  B        180.00 R/30K/0805     
R12        R1206                  82.5mm        27.5mm        82.5mm        27.5mm     83.8335mm        27.5mm  B        270.00 R/1.2KR/1206   
R17        R1206                    97mm         6.5mm          97mm         6.5mm     95.6665mm         6.5mm  B         90.00 R/47R/1206     
R3         R1206W                58.25mm       29.75mm       58.25mm       29.75mm     59.8375mm       29.75mm  B         90.00 R/5.6K/1206    
R2         R1206W                 64.5mm        34.5mm        64.5mm        34.5mm     66.0875mm        34.5mm  B         90.00 R/0R/1206      
U1         SO-8                     53mm          34mm          53mm          34mm      54.905mm     31.1425mm  B        270.00 U/NCP12400     
C9         C1206                  44.5mm        30.5mm        44.5mm        30.5mm     45.8335mm        30.5mm  B        270.00 C/470pF/1206   
R5         R1206                  51.9mm          23mm        50.5mm          23mm        50.5mm          23mm  B         90.00 R/100R/1206    
C17        C0805                 57.75mm       31.75mm       57.75mm       31.75mm      56.861mm       31.75mm  B         90.00 C/1nF/50V/0805 
R19        R1206W                   29mm        33.5mm          29mm        33.5mm     27.4125mm        33.5mm  B        270.00 R/NC/1206      
R20        R1206W                 23.5mm        33.5mm        23.5mm        33.5mm     21.9125mm        33.5mm  B        270.00 R/NC1206       
R6         R1206                    62mm        2.75mm          62mm        2.75mm     60.6665mm        2.75mm  B         90.00 R/47K/1206     
C13        C1206                 92.25mm        23.5mm       92.25mm        23.5mm     93.5835mm        23.5mm  B        270.00 C/10nF/50V/1206
Rx         R0805                    77mm        36.5mm          77mm        36.5mm          77mm      37.389mm  B        360.00 R/NC/0805      
JP2        W15                      49mm       20.25mm          49mm       20.25mm        56.5mm       20.25mm  T        180.00 JP/0.8r       
JP1        W7.5                     52mm        23.5mm          52mm        23.5mm       48.25mm        23.5mm  T        360.00 JP/0.8r       
JP3        W12.5                 50.25mm       17.25mm       50.25mm       17.25mm        56.5mm       17.25mm  T        180.00 JP/0.8r       
L4         L6.5X13.5             91.75mm          30mm       91.75mm          30mm       94.25mm       26.75mm  T        360.00 L/SHORT        
D1         DO-214AC             53.465mm       26.25mm        51.5mm       26.25mm        51.5mm       26.25mm  B        360.00 D/1N4935       
C5         CEA18C-5              45.75mm        6.25mm       45.75mm        5.25mm          41mm        6.25mm  T        180.00 C/120uF/400V   
+1         PAD1.6                85.75mm        4.25mm       85.75mm        4.25mm       85.75mm        4.25mm  T          0.00 u           
-1         PAD1.6                   82mm        3.75mm          82mm        3.75mm          82mm        3.75mm  T          0.00 u           
BD1        KBP                   27.25mm        6.75mm       27.25mm        6.75mm       33.25mm        6.75mm  T        180.00 BD/KBP06       
C2         CM7X20                26.75mm        13.5mm       26.75mm        13.5mm       34.25mm        13.5mm  T        180.00 XC/NC          
C6         CY3X8                 45.75mm        6.25mm       45.75mm        6.25mm       43.25mm        6.25mm  T        360.00 C/10nF/500V    
C14        CEA10                 87.25mm          12mm       87.25mm          12mm       89.75mm          12mm  T          0.00 C/1000uF/25V   
C16        CEA10                 92.75mm        21.5mm       92.75mm        21.5mm       95.25mm        21.5mm  T          0.00 C/470uF/25V    
CN1        AC-IN13                 9.5mm          15mm         9.5mm          15mm        12.5mm        21.9mm  T         90.00 CN/ 2pin AC inlet
D4         D2AI-1              58.3738mm     10.3125mm       56.75mm       11.25mm       56.75mm       11.25mm  T        330.00 D/FR107        
Q2         TO220                    62mm        5.75mm          62mm        5.75mm        64.5mm        5.75mm  T        180.00 Q/7N65         
VO-        PAD2.1                89.75mm        37.5mm       89.75mm        37.5mm       89.75mm        37.5mm  T          0.00                
VZ1        CX001                 27.25mm       11.75mm          31mm       11.75mm          31mm       11.75mm  T        180.00 VZ/NC          
C8         CEA5C-1                43.5mm       33.75mm        43.5mm       33.75mm        43.5mm        32.5mm  T        270.00 C/47uF/50V     
D5         D3E                    48.8mm     14.2625mm        56.5mm       14.25mm        56.5mm       14.25mm  T        180.00 TVS/P6KE150A   
VO+        PAD2.1                 94.5mm       37.25mm        94.5mm       37.25mm        94.5mm       37.25mm  T          0.00                
L1         L6.5X13.5             11.75mm        32.5mm       11.75mm        32.5mm         8.5mm          30mm  T        270.00 L/SHORT        
JP6        W7.5                  26.75mm       21.75mm       26.75mm       21.75mm          23mm       21.75mm  T        360.00 JP/0.8r       
C7         CY4.5X15              74.25mm           6mm       74.25mm           6mm       79.25mm         5.5mm  T        180.00 YC/2.2nF/250V  
F1         R2BI                   3.25mm       33.75mm        3.25mm        37.5mm        3.25mm        37.5mm  T        270.00 F/5A/250V      
HS1        HS3X70                   37mm      1.4999mm          69mm      1.4999mm          69mm      1.4999mm  T        180.00 HS/3X70        
L2         L10.5X20.5             25.5mm       22.75mm        25.5mm       22.75mm        20.5mm          28mm  T        270.00 L/UU15.5(9mH)  
L3         BF9                   94.75mm       13.25mm       94.75mm       13.25mm     93.6384mm      10.196mm  T         70.00 L/1.5uH        
Q1         TO220                  92.5mm         4.5mm          95mm         4.5mm          95mm         4.5mm  T        180.00 Q/20150CT      
R1A        R1206                 39.25mm        31.6mm       39.25mm          33mm       39.25mm          33mm  B        360.00 R/100K         
R1B        R1206                 39.25mm        36.6mm       39.25mm          38mm       39.25mm          38mm  B        360.00 R/100K         
T2         RM-10               69.0126mm     19.7626mm       70.25mm          21mm     62.6486mm     15.8735mm  T        225.00 TX/RM-10       
TR1        CY3X8               61.4875mm     34.9875mm        61.5mm          35mm          62mm      37.675mm  T        260.00 TR/100K        
U3         IC4                   71.75mm       36.77mm        75.5mm        35.5mm        75.5mm        35.5mm  T         90.00 U/PC817A       
U4         TL431                 83.25mm        33.5mm       83.25mm        33.5mm       83.25mm        33.5mm  T        270.00 U/TL431ACZ-AP  
FB1        R1-4AI               53.075mm      6.9374mm          53mm        5.25mm        53.1mm       4.575mm  T         90.00 L/bead core    
HS2        HS1.5X40L             98.25mm        37.5mm       98.25mm        37.5mm       98.25mm        37.5mm  T        270.00 HS/1.5X44L     
JP5        W8                     49.5mm       32.25mm        49.5mm       36.25mm        49.5mm       36.25mm  T        270.00 JP/0.8r       
JP7        W7                       47mm       31.75mm          47mm       28.25mm          47mm       28.25mm  T         90.00 JP/0.8r       

